??
CAD model selection
LSA 49.3 S4 - Flange 1 - Flex plate 14
HELP_VARIABLE
Company
Emerson Electric Power Generation (EPG)
Description
LSA 49.3
Bill of material
LSA 49.3 S4 - Flange 1 - Flex plate 14
Part No.
LSA 49.3 S4 - Flange 1 - Flex plate 14
Series
LSA
Freq
Hz
T° Rise factor
Voltage
V
Power
Excitation System
AVR type
Bearing Type
Cooling
Std Air (IC 01)
Flange
Flex Plate
Frame Size
S4
L without PMG
1282 mm
LB
1241 mm
C
560 mm
Xg
590 mm
Weight
1427 kg
P
773.000 mm
N
511.175 mm
M
530.225 mm
LC
228.5 mm
XBG
12
W
6.000 mm
Beta
15.000 °
BX
466.700 mm
U
438.150 mm
X
8.000 mm
Y
14.000 mm
AH
25.400 mm
Insulation Class
H
Winding Pitch
2/3 (winding 6S)
Number of wires
6 (12 option)
Protection
IP 23
Altitude
≤ 1000 m
Overspeed
2250 min**-1
Air Flow
1 m**3/s (50Hz) / 1.2 m**3/s (60Hz)
Voltage Regulation
± 0.5 %
Short-circuit current
300% (3 IN) : 10s
Totale Harmonic distortion THD
at no load < 4 % - on load < 4 %
Waveform: NEMA = TIF
< 50
Waveform: IEC = FHT
< 2 %
Totale Harmonic distortion THD
no-load &lt; 4 % - on load &lt; 4 %
Waveform: NEMA = TIF
&lt; 50
Waveform: IEC = FHT
&lt; 2 %
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension